radiant® Smart Tru-Universal Dimmer with Wi-Fi
WWRL50LACCV2
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Take comfort in the convenience of controlling your lights from any smart device, from anywhere.
The Smart Tru-Universal Dimmer, Wi-Fi offers precise light level control, and the ability to set scenes and schedules, all from any smart device. Or, just ask Alexa or Google to turn the lights on for you. Combining classic design and advanced functionality with simple connection among existing smart home solutions using your home’s wireless network, Smart Lighting from the radiant® Collection sets the exact lighting you want – when and where you need it.
Tru-Universal Dimmers works with virtually any 120V dimmable bulb or fixture, adjusting to the exact light level you want, without the flicker.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Control lights from smart phones and tablets with the Smart Lights app. Even schedule lights to turn on/off automatically, create groups or set scenes.
- Works with a home's existing secure Wi-Fi network (WPA2). Also includes out-of-the-box connectivity with other smart devices through OCF certification.
- Installs easily in place of an existing switch or dimmer, neutral wire required. Operates any 120V dimmable light or fixture.
- Just ask Amazon Alexa or Google Assistant to turn on the lights.
- Know your home is secure, even when you're away.
- Set the exact lighting level you need.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- More color options available to fit any style.
- Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
UPC Number | 785007235913 | ||
Country Of Origin | China | ||
Features | Indicator Lights, Smart Lighting, Wireless | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Google Assistant | ||
Warranty Type | Limited Lifetime Warranty |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | 3-Way, Multi-Location, Single Pole | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V |
Resources
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
Guide Form Specifications
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1