text.skipToContent text.skipToNavigation

Wattstopper® in-fixture lighting controls integrate occupancy sensing, daylight-responsive control and lighting control functionality directly into compatible commercial luminaires. Designed for lighting OEMs, engineers, specifiers, contractors and building owners, Wattstopper fixture-integrated controls help simplify luminaire integration and installation while improving energy efficiency, supporting energy-code requirements and enabling scalable lighting control strategies. Backed by more than 50 years of sensor innovation, Wattstopper offers fixture-integrated solutions for applications ranging from offices and stairwells to warehouses, parking facilities and outdoor environments.

Networked or Standalone:

Which In-Fixture Control Is Right for Your Project?

Choose Your In-Fixture Lighting Control Architecture

Wattstopper PLUS networked in-fixture controls combine fixture-level sensing and control with a connected lighting architecture, with devices managed through Polaris Monitor software.


Low-profile wireless fixture module that delivers occupancy sensing, daylight harvesting, and dimming control in a single device. Compatible with 0-10V and DALI drivers, it enables intelligent, fixture-level control for connected commercial lighting applications.

Best suited for: Offices, classrooms and other standard-height indoor spaces


Provides fixture-level network connectivity with 0–10V or DALI dimming for applications that do not require an integrated sensor in the module.

Best suited for: Indoor commercial luminaires requiring connected dimming and Wattstopper PLUS integration.


Wireless networked fixture sensing with occupancy detection, daylight harvesting, and integrated 0-10V dimming. Available in fixture-integrated and external-mount options with lens choices for mounting heights up to 40 ft.

Best suited for: Site and area lighting, parking garages, warehouses, stairwells, and other indoor or outdoor low-bay and high-bay applications.