Itray Aluminum Ladder Tray 6'' High Straight Sections
Itray-Straight-Sections-6HIGH
Cablofil
Series
A series reflects connected component products for individual purchase.
Aluminum 6'' high straight sections are availble in ladder and solid bottom tray types. Widths range from 6'' to 36'' and lengths range from 10' to 30'.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Aluminum 6'' high straight sections are availble in ladder and solid bottom tray types. Widths range from 6'' to 36'' and lengths range from 10' to 30'.
- Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
- Ladder tray type is available using a 1'' wide I-shaped rung on 6'', 9'' or 12'' spacings.
- Solid bottom tray type is available using flat sheet over 12'' rung spacing.
- NEMA Classes are available in 12C, 20B, 20C and 24C.
Specifications
General Info
| Product Type | Straight Section | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | Itray Aluminum Ladder Tray | ||
| Product Line | Cablofil |
Dimensions
| Tray Height | 6 in |
Additional Information
Cablofil Product Code
Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.
Resources (8)
Cutsheet
Supporting Document
Catalog
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Straight-Sections-7HIGH | Cablofil
Straight Sections are available in 7'' side rail height.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASPCH300PG | Cablofil
12'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended Pre Galvanized for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RADT90KIT6EZ | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RADT90KIT4BL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZT90EZ | Cablofil
90 degree and tee bend kit One kit contains hardware for one tee or two 90 degree bends Slotted design fits any size tray and eliminates precise tray alignment Electro zinc indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWKIN316 | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWKBL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT450BL | Cablofil
18'' wide metal insert placed in the bottom of wire mesh tray to protect cables Black Powder Coated finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWM12RUSD-26-26 | Ortronics
SWING-OUT WALL-MOUNT CABINETS
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWM26RUSD-26-26 | Ortronics
SWING-OUT WALL-MOUNT CABINETS
