SB-6A-HT12-36 AL 6H HORZ TEE 12R 36W
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388165595 |
Dimensions
| Product Depth US | 66.0 in | ||
| Product Height US | 6.241 in | ||
| Product Volume US | 12.306 cu ft | ||
| Product Width US | 51.625 in | ||
| Product Weight US | 30.618 lb | ||
| Tray Height | 6 in | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Catalog
Compatible Series
This product is compatible within the following series of products. Please access the series products below or contact us to learn more.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Product not added for comparison. Please remove any current selection to add this.
Manage Selections
Itray-Horiz-Fittings
Cablofil
Series
A series reflects connected component products for individual purchase.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
