Stainless Steel Ladder Tray 5'' High Straight Sections
Stainless-Straight-Sections-5HIGH
Cablofil
Series
A series reflects connected component products for individual purchase.
Steel 5'' high straight sections are availble in a ladder tray type. Widths range from 6'' to 36'' and lengths range from 10' to 24'.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Steel 5'' high straight sections are availble in a ladder tray type. Widths range from 6'' to 36'' and lengths range from 10' to 24'.
- PW Stainless Steel cable tray provides the heavy duty support required for large power cables.
- Ladder tray type is available on 6'', 9'' or 12'' spacings.
- Solid bottom tray type is available using flat sheet.
- NEMA Classes are available in 12B, 12C and 20B.
Specifications
General Info
| Product Type | Straight Section | ||
| Material | Stainless Steel 304, Stainless Steel 316 | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Stainless Steel Ladder Tray | ||
| Product Line | Cablofil |
Dimensions
| Tray Height | 5 in |
Additional Information
Cablofil Product Code
Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.
Resources (15)
Cutsheet
3504 - 5" Stainless Steel Cable Tray
pdf
3505 - 5" Stainless Steel Cable Tray
pdf
3514-5" Stainless Steel Cable Tray
pdf
3515 - 5" Stainless Steel Cable Tray
pdf
3550 - 5" Stainless Steel Cable Tray
pdf
3582 - 5" Stainless Steel Cable Tray
pdf
3583 - 5" Stainless Steel Cable Tray
pdf
3587 - 5" Stainless Steel Cable Tray
pdf
3592 - 5" Stainless Steel Cable Tray
pdf
3593 - 5" Stainless Steel Cable Tray
pdf
5A12 C - 5" (H) Side Rail Tray
pdf
5A20B - 5" (H) Side Rail Tray
pdf
Stainless Ladder Straight Sections 5inch - 3551RS
pdf
Stainless Ladder Straight Sections 5inch - 3594
pdf
Show More
Catalog
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Splices-UNIV | Cablofil
Universal splices allow for transitions to competitors product.



