Stainless Steel Ladder Tray 6'' High Straight Sections
Stainless-Straight-Sections-6HIGH
Cablofil
Series
A series reflects connected component products for individual purchase.
Steel 6'' high straight sections are availble in a ladder tray type. Widths range from 6'' to 36'' and lengths range from 10' to 24'.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Steel 6'' high straight sections are availble in a ladder tray type. Widths range from 6'' to 36'' and lengths range from 10' to 24'.
- PW Stainless Steel cable tray provides the heavy duty support required for large power cables.
- Ladder tray type is available on 6'', 9'' or 12'' spacings.
- Solid bottom tray type is available using flat sheet.
- NEMA Classes are available in 12B, 12C, 20B, and 20C.
Specifications
General Info
| Product Type | Straight Section | ||
| Material | Stainless Steel 304, Stainless Steel 316 | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Stainless Steel Ladder Tray | ||
| Product Line | Cablofil |
Dimensions
| Tray Height | 6 in |
Additional Information
Cablofil Product Code
Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.
Resources (20)
Cutsheet
6A12C - 6" (H) Side Rail Tray
pdf
6A20B - 6" (H) Side Rail Tray
pdf
6A20C - 6" (H) Side Rail Tray
pdf
6A24C - 6" (H) Side Rail Tray
pdf
1952-HD Steel Cable Tray
pdf
1953-HD Steel Cable Tray
pdf
1954-HD Steel Cable Tray
pdf
3603-6" Stainless Steel Cable Tray
pdf
3604-6" Stainless Steel Cable Tray
pdf
3620-6" Stainless Steel Cable Tray
pdf
3621-6" Stainless Steel Cable Tray
pdf
3F58-6" Stainless Steel Cable Tray
pdf
3F61-6" Stainless Steel Cable Tray
pdf
3F66-6" Stainless Steel Cable Tray
pdf
3F68-6" Stainless Steel Cable Tray
pdf
Stainless Ladder Straight Sections 6inch - 3645RS
pdf
Stainless Ladder Straight Sections 6inch - 3F35RS
pdf
Stainless Ladder Straight Sections 6inch - 3F67RS
pdf
Stainless Ladder Straight Sections 6inch - 3F85RS
pdf
Show More
Catalog
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Splices-UNIV | Cablofil
Universal splices allow for transitions to competitors product.




