Stainless Steel Ladder Tray 7'' High Straight Sections
Stainless-Straight-Sections-7HIGH
Cablofil
Series
A series reflects connected component products for individual purchase.
Steel 7'' high straight sections are availble in a ladder tray type. Widths range from 6'' to 36'' and lengths range from 10' to 24'.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Steel 7'' high straight sections are availble in a ladder tray type. Widths range from 6'' to 36'' and lengths range from 10' to 24'.
- PW Stainless Steel cable tray provides the heavy duty support required for large power cables.
- Ladder tray type is available on 6'', 9'' or 12'' spacings.
- Solid bottom tray type is available using flat sheet.
- NEMA Classes are available in 12B, 12C, 20B, and 20C.
Specifications
General Info
| Product Type | Straight Section | ||
| Material | Stainless Steel 304, Stainless Steel 316 | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Stainless Steel Ladder Tray | ||
| Product Line | Cablofil |
Dimensions
| Tray Height | 7 in |
Additional Information
Cablofil Product Code
Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.
Resources (17)
Cutsheet
7A12C - 7" (H) Side Rail Tray
pdf
7A20B - 7" (H) Side Rail Tray
pdf
7A20C - 7" (H) Side Rail Tray
pdf
7A24C - 7" (H) Side Rail Tray
pdf
3722-7" Stainless Steel Cable Tray
pdf
3734-7" Stainless Steel Cable Tray
pdf
3735-7" Stainless Steel Cable Tray
pdf
3738-7" Stainless Steel Cable Tray
pdf
3739-7" Stainless Steel Cable Tray
pdf
3754-7" Stainless Steel Cable Tray
pdf
3756-7" Stainless Steel Cable Tray
pdf
3760-7" Stainless Steel Cable Tray
pdf
Stainless Ladder Straight Sections 7inch - 3701RS
pdf
Stainless Ladder Straight Sections 7inch - 3714RS
pdf
Stainless Ladder Straight Sections 7inch - 3723RS
pdf
Stainless Ladder Straight Sections 7inch - 3724RS
pdf
Show More
Catalog
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Splices-ANG | Cablofil
Angle splices connect cable tray to equipment.


