Udo18Kitbl - Universal Drop Out
UDO18KITBL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
UDO18KITBL - Universal Drop Out
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- No Basket (Wire) Cutting Required, Avoiding Losing Wire Basket Support Strength
- Fits 54, 105, & 150 Cablofil Wire Mesh Series
- Ideal For Fiber Optic Dropouts
- Features Cable 'Hold-Down' Slots For Insured Stability
- Finish: Ez (Electrozinc) & Bl (Black) Other Colors Available As Special
- Fill: 2", Radius: 2"
- Wire Mesh Sold Separately
Specifications
General Info
| Product Type | Cable Dropout | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | China | ||
| Installation Location | Wire Mesh Tray | ||
| UPC Number | 800388255982 |
Dimensions
| Product Depth US | 5.285 in | ||
| Product Height US | 4.495 in | ||
| Product Volume US | 0.326 cu ft | ||
| Product Width US | 23.696 in | ||
| Product Weight US | 3.126 lb |
Resources
Cutsheet
Installation Instructions
Catalog
Sell Sheet
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V20GB509TRUAC | Wiremold
5' Plugmold with 2 dual USB-A Modules, 1 single USB-C Module and 3 15A TR Outlets



