Wire Mesh Bridges
HTB / HXB / BH75KIT
Cablofil
Series
A series reflects connected component products for individual purchase.
These bridges connect tray crossings, keeping cables organized and supported through horizontal transitions. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
These bridges connect tray crossings, keeping cables organized and supported through horizontal transitions. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Nonpenetrating Rooftop Support: UV- and weather-resistant rubber bases support up to 1,000 pounds per foot without penetrating the roof surface.
- Preinstalled Tray Supports: Available with FAS Profile or slotted-channel supports to simplify installation of wire mesh cable tray and reduce onsite assembly.
- Multiple Bridge Configurations: Standard models include 28-inch FAS Profile bridges and 28- or 36-inch slotted-channel bridges, while elevated configurations are available up to 16 inches high.
- Roof-Protecting Rubber Bases: Standard and Widebody base options cushion metal supports, reduce pressure points on sensitive roofing materials and help dampen vibration.
- Multiple Metal Finish Options: Supports are available in pregalvanized, hot-dip galvanized and 304L stainless steel, with UL-Classified bridge configurations available.
Specifications
General Info
| Product Type | Accessory | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources (14)
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CDO | Cablofil
Center dropout enables smooth cable exits from tray, preventing bending stress during vertical or horizontal transitions.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UDO | Cablofil
Universal hang-on dropout routes cables cleanly while keeping them in tray, supporting smooth exits without tray modification.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SDO | Cablofil
Side-mount dropout creates smooth cable exits, protecting cables and enabling fast, hardware-free installation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS ROLLER | Cablofil
Cable guide rollers support smooth cable pulls, reducing friction and protecting cables during installation.



