Wire Mesh Fastrut Connector
The FastStrut connector secures tray to strut quickly without tools or hardware for fast, stable installation. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The FastStrut connector secures tray to strut quickly without tools or hardware for fast, stable installation. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Bolt-Free, Tool-Free Attachment: Secures wire mesh cable tray to standard strut without bolts, nuts or installation tools, helping reduce hardware and labor.
- Secure Strut Connection: Clips onto the tray’s outer wires and both sides of the strut channel to hold the pathway firmly in position.
- Tray-Width Installation Guidance: Use two connectors for trays from 4 to 12 inches wide and three connectors for trays wider than 12 inches.
- Compact 2.91-Inch Design: Measures approximately 2.91 inches long by 0.63 inch high for a streamlined connection between the tray and strut.
- Multiple Finish Options: Available in several carbon steel finishes and 316L stainless steel to support different commercial and industrial environments. Sold in packages of 50.
Specifications
General Info
| Product Type | Supports | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources (10)
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SON | Cablofil
Slip-on lock nut secures threaded rod connections, enabling fast installation for trapeze-mounted tray pathways.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SDO | Cablofil
Side-mount dropout creates smooth cable exits, protecting cables and enabling fast, hardware-free installation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS ROLLER | Cablofil
Cable guide rollers support smooth cable pulls, reducing friction and protecting cables during installation.
