Wire Mesh Universal Mounting Plate
This universal mounting plate secures devices to cable tray, enabling fast, flexible installation with included hardware. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
This universal mounting plate secures devices to cable tray, enabling fast, flexible installation with included hardware. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Tool-Free Tray Attachment: Twists and snaps directly into position on wire mesh cable tray without separate tray-mounting hardware, helping simplify installation.
- Universal Equipment Compatibility: Supports major brands of security cameras, wireless access points, routers and electrical boxes, eliminating improvised attachment methods such as zip ties.
- All Tray Series and Sizes: Fits every Cablofil wire mesh cable tray series and size and can be mounted along the tray sides or bottom for greater placement flexibility.
- Complete Device-Mounting Hardware: Each plate includes six Phillips pan-head screws, four hex nuts, four external star washers and two 1/4-inch spacers for mounting compatible equipment.
- Flame-Rated ABS Construction: Gray ABS material is UL 94 V-0 rated and RoHS compliant, providing a lightweight mounting solution for commercial and industrial applications. Supplied in packages of 10.
Specifications
General Info
| Product Type | Accessory | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources (10)
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BE | Cablofil
Blind end cover provides an aesthetic way to block off the end of the tray when the tray does not end at a wall or equipment.



