Wire Mesh Wall Mount Attachment
This wall mount attaches trays to surfaces, delivering secure support with quick, tool-free installation. Wall supports provide secure, space-efficient mounting to walls or structures, ensuring strong, stable cable pathways while simplifying installation with compatible hardware and adaptable configurations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
This wall mount attaches trays to surfaces, delivering secure support with quick, tool-free installation. Wall supports provide secure, space-efficient mounting to walls or structures, ensuring strong, stable cable pathways while simplifying installation with compatible hardware and adaptable configurations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Supports Trays Up to 4 Inches Wide: Attaches compact wire mesh cable tray runs directly to walls, cabinets or machinery for localized cable routing.
- Hardware-Free Tray Attachment: Integrated fold-over tabs secure the tray to the support without separate nuts, bolts or clamps.
- Adjustable Wall Mounting: Slotted mounting holes provide flexibility for positioning and help accommodate minor alignment variations during installation.
- Compact Support Profile: Measures approximately 3.35 inches wide, 2.95 inches high and 0.79 inch deep for space-efficient mounting.
- Multiple Material Options: Available in pregalvanized carbon steel and passivated 316 stainless steel for commercial and industrial installation environments.
Specifications
General Info
| Product Type | Supports | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Resources (10)
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Cablobend | Cablofil
Create bends and drops without cutting. Perfect for data centers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SECKIT | Cablofil
Security wire mesh kit with tamper-resistant covers and modular insert for plenum-rated high-security installations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EXPANKIT | Cablofil
Enables tray expansion between sections, reducing stress while maintaining cable support and alignment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COTJ | Cablofil
Wire Mesh Cable Tray Divider clips that align dividers to minimize cable damage.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB225 KIT | Cablofil
Secures smaller tray runs to larger tray runs at right angles.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CABLEXIT50 | Cablofil
Snap-in cable exit provides smooth entry and exit, protecting cables and enabling quick, hardware-free installation.



