Standardized, utility ceiling panel designed to deliver overhead power, data, gas and air through a single, spec‑ready solution. The 12" × 24" painted white steel panel fits standard ceiling grids and supports flexible service configurations for evolving lab environments and more.
Width
12 in
- 12 in
- 24 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Standardized, utility ceiling panel designed to deliver overhead power, data, gas and air through a single, spec‑ready solution. The 12" × 24" painted white steel panel fits standard ceiling grids and supports flexible service configurations for evolving lab environments and more.
- Standardized & Fully Specifiable. Simplifies and streamlines design, bidding and approvals.
- Integrated & Field-Configurable Services. Power, data and lab utilities like air, gas and vacuum in one panel.
- Faster Alternative to Custom Fabrication. A faster, simpler path than traditional shop-built solutions.
- Clean, Consistent Aesthetic. Delivers a uniform ceiling appearance with repeatable quality.
- Ideal for healthcare , research facilities, commercial, education and quick service restaurant environments.
- Designed for Change. Reconfigurable/updatable for changing needs.
Specifications
General Info
| Color | White | ||
| Product Type | Electrical Ceiling Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Healthcare, Healthcare, Hospitality, Industrial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Conduit Size | 3/4 in | ||
| Construction | Sheet Metal | ||
| Installation Location | Drop Ceiling | ||
| Number of Knockouts | 2 | ||
| Number of Receptacles | 5 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776200782 |
Dimensions
| Product Depth US | 3.53 in | ||
| Product Length US | 24.0 in | ||
| Product Width US | 12.0 in | ||
| Knockout Size | 1/2 in, 3/4 in |
Trade Programs
| USMCA | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 60 A | ||
| Seismic Tested | No | ||
| Cable Entry | 1/2 in, 3/4 in, Knockout | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Is Tamper-Resistant | No | ||
| Load Capacity | 150 lb | ||
| Mounting Type | Threaded Rod | ||
| Number of Compartments | 1 | ||
| Number of Gangs | 5 | ||
| Voltage | 600.0 V |
Resources (6)
Installation Instructions
Catalog
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LCP-PS-FP-5 | Wiremold
Blank Faceplate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LCP-PS-FP-4 | Wiremold
Blank Faceplate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LCP-PS-FP-2 | Wiremold
Blank Faceplate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LCP-PS-FP-B | Wiremold
Blank Faceplate





