text.skipToContent text.skipToNavigation

Evolution Series 2-Gang Wall Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed to fit and be concealed behind 42'' or larger flat screen displays. Can be installed in both new work and old work applications. Has 2 NEMA size openings for power, communication, or A/V devices. Box is also equipped with a storage module that will accept active A/V equipment up to 6 7/8'' x 9 1/8'' (175mm x 232mm) (dimensions include wire and cables) in size.

Number of Gangs 2 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed to fit and be concealed behind 42'' or larger flat screen displays.
  • Can be installed in both new work and old work applications. Has 2 NEMA size openings for power, communication, or A/V devices.
  • Box is also equipped with a storage module that will accept active A/V equipment up to 6 7/8'' x 9 1/8'' (175mm x 232mm) (dimensions include wire and cables) in size.

Specifications

General Info
Color White
Type Wall Box
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT/QCIT7
UPC Number 786776182699
Dimensions
Product Depth US 3.88 in
Product Length US 13.0 in
Product Width US 11.63 in
Product Weight US 14.4 lb
Cubic Capacity 43 in³
Knockout Size 1-1/4 in, 2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout
Service Capacity Dual
Depth Behind Device Plates 3.63 in
Number of Gangs 2
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;