NEMA 14-50 EV Outlet Kit for Outdoor Power Pedestal
XPP1450EV
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Get EV-ready by pairing our NEMA 14-50 EV Outlet and included while-in-use cover with any Outdoor Power Pedestal for a quick, low-cost EV solution install. Perfect for multifamily applications where drivers can use their own chargers right at the parking space.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Get EV-ready by pairing our NEMA 14-50 EV Outlet and included while-in-use cover with any Outdoor Power Pedestal for a quick, low-cost EV solution install. Perfect for multifamily applications where drivers can use their own chargers right at the parking space.
- Cost-Effective UL Listed EV Charging: Deliver reliable, code-compliant Level 2 EV charging right at the parking space without committing to full charger deployments.
- Smaller Footprint, Cleaner Look: EV-ready power with a streamlined design that blends seamlessly into outdoor spaces
- Weather-Rated NEMA 14-50 EV Outlet: Drivers can plug their own chargers into convenient and safe Level 2 charging designed for outdoor environments.
- Outdoor Power Pedestal Compatibility: Designed to work with all Legrand 2-gang Outdoor Power Pedestals
- Included While-In-Use UL Cover: Bubble-style cover helps protect the outlet from weather exposure while allowing chargers to remain plugged in during use
Specifications
General Info
| Color | Black | ||
| Product Type | Device Box, Kit, Receptacle | ||
| Material | Metal, Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Features | EV Ready | ||
| Installation Location | Outdoor | ||
| Number of Receptacles | 1 | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776201215 |
Dimensions
| Product Depth US | 4.75 in | ||
| Product Height US | 6.0 in | ||
| Product Length US | 6.625 in | ||
| Product Width US | 6.625 in |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 50 A | ||
| Maximum Amperage Supported | 50 A | ||
| Enclosure Type | Plastic | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 2 |
Resources (8)
Cutsheet
Installation Instructions
Brochure
Supporting Document
Catalog
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LNA-EVC1-48-SV1 | Wiremold
Commercial EV Charger, Networked, 48A
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
403HDJ11-78 | Ortronics
HDJ faceplates in 1, 2, 3, 4, & 12 ports
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVPEDADPT | Wiremold
Adapter bracket for EV charger
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFP8 | Ortronics
TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVPEDCMRR | Wiremold
Replacement retractor for top section of pedestal.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVFB23 | Wiremold
EV-ready infrastructure solution
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
404TJ2 | Ortronics
TRACJACK PLASTIC SURFACE MOUNT BOX FOR ONE 1 UNIT MODULE SINGLE SIDED WITH COVER
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LNA-EVC2-48-SV1 | Wiremold
Fast and safe EV charging
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHA66U48 | Ortronics
Clarity 6 angled 48-port high density Category 6 white patch panel utilizes an innovative recessed angle design for a lower mounted profile. This Clarity 6 patch panel is component compliant to TIA/EIA Category 6 performance requirements. It occupies one rack unit, and measures 19'' x 3.5''. Jacks are grouped in six-port modules. It is part of the Clarity 6 link and channel solution that provides significant installed performance headroom.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
404S21U | Ortronics
Workstation - Surface Mount Boxes
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
42100002-88 | Ortronics
TRACJACK BLANK MODULES (PACKAGE OF TEN)
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC8K3MBK | On-Q
8K Ultra High Speed HDMI Cable
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSDHJU48 | Ortronics
48 port unloaded flat panel for rear loading HDJ series jacks
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP6AU48 | Ortronics
TECHCHOICE CAT6A MODULAR PATCH PANEL, FLAT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHAHDJSU24 | Ortronics
Clarity 24 & 48 Port Shielded High Density Jack, Unloaded Angled Panel






