text.skipToContent text.skipToNavigation

EV Charger Cable Management Dual Retractor Top

XEVPEDCM2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand's Cable Management EV Charging Pedestal requires three separate SKUs to be installed together for a complete product. XEVPEDCM2 is the top assembly that attaches on top of XEVPEDCM1 and contains the retractors.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cable Holders: Two retracting cable holders allow for easy cable management.

Specifications

General Info
Color Silver
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198829
Dimensions
Product Height US 26.4 in
Product Length US 19.0 in
Product Width US 6.0 in
Product Weight US 35.5 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Outdoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;