text.skipToContent text.skipToNavigation

EV Charger Cable Management Side-by-Side Mounting Plate

XEVPEDCM3 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand's Cable Management EV Charging Pedestal requires three separate SKUs to be installed together for a complete product. XEVPEDCM3 is the mounting plate that attaches to the front of XEVPEDCM1 and holds the chargers and plug holders.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounting Holes: Pre-drilled mounting holes provide simple installation.

Specifications

General Info
Color Silver
Type Mounting Plate
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198836
Dimensions
Product Height US 1.0 in
Product Length US 28.0 in
Product Width US 15.5 in
Product Weight US 11.7 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Outdoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;