text.skipToContent text.skipToNavigation

EV Charger Cable Management Side-by-Side Base Pedestal

XEVPEDCM1 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand's Cable Management EV Charging Pedestal requires three separate SKUs to be installed together for a complete product. XEVPEDCM1 is the base pedestal that gets mounted in the ground.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounting Holes: Pre-drilled mounting holes provide simple installation.

Specifications

General Info
Color Silver
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198812
Dimensions
Product Height US 59.6 in
Product Length US 13.0 in
Product Width US 8.6 in
Product Weight US 46.0 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Outdoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;