Desktop Power Center Slim 65W, 2 Outlet, USB A/C, White, 6 ft cord
WSPC220C65WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Desktop Power Center with two (2) 15A tamper-resistant power receptacles, three (3) smart USB ports, two (2) USB-C and one (1) USB-A, that provide 3.1A, 65W shared charging; includes clamp mounting kit.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Desktop Power Center with two (2) 15A tamper-resistant power receptacles, three (3) smart USB ports, two (2) USB-C and one (1) USB-A, that provide 3.1A, 65W shared charging; includes clamp mounting kit.
- Two (2) tamper-resistant power outlets and (3) USB charging ports (3.1A) and 65W of shared charging.
- Intelligent and energy efficient: Smart charging capability that recognizes devices and when to shut off during peak loads.
- Easy connection to power sources: 6' (1.83m) 14 gauge cord easily reaches walls and floors.
- Simple and flexible installation: Included clamp mounting kit allows for installation on variety of surfaces with no hardware required.
- Less clutter, more functionality: A sleek slim design fits unobtrusively on work surfaces.
- Seamlessly blends into your space: Two color choices that work with any environment.
- Table Thickness: Clamp mount supports tables from 0.5" to 1.5"
- Additional mounting kit can be specified for edge, surface, or under-table mounting needs
Specifications
General Info
| Color | White | ||
| Product Type | Desktop Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Vietnam | ||
| Features | USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776200140 |
Dimensions
| Product Height US | 2.25 in | ||
| Product Length US | 6.0 in | ||
| Product Width US | 2.375 in | ||
| Product Weight US | 1.17 lb |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| ETL Listed | Yes | ||
| ETL ListingNumber | 251216016GZU-001 |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Wiring Configuration | Single Circuit | ||
| Cord Length | 6 ft | ||
| USB Amperage | 3.1 A | ||
| USB Wattage | 65 W | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 3 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources (9)
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMH-LC12H-1A1UN | Ortronics
HDCA CASSETTE- 12 FIBER- LC DUPLEX TO MPO, UNIVERSAL POLARITY
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR5351LA | Pass and Seymour
Tamper-Resistant Construction Spec Grade Single Receptacles
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRUSBAAGC4 | radiant Collection
Add charging anywhere, easily and safely, with the first-ever GFCI USB combination outlet.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IWPE-WH | Wiremold
DIY in-wall kit to extend power from any hard-to-reach outlet to a more convenient location.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB6810BTCBKTR | Wiremold
Low profile cover designed to attach to the Evolution Series 6, 8, and 10-gang floor boxes (EFB6, EFB8, and EFB10).





