Sit Stand Desk Power 2 Receptacle 65W USB-C On-Desk, with 4 Receptacles Below Desk, Black
SS24665BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Purpose-built Sit-Stand Desk Power System delivering high-capacity on- and under-desk power, featuring 2 on-desk receptacles, 3 USB charging ports (2 USB-C and 1 USB-A w/ 65W shared charging), and 4 or 6 below-desk receptacles, available in Black or White
Under Desk Unit
4 Receptacles
- 4 Receptacles
- 6 Receptacles
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Purpose-built Sit-Stand Desk Power System delivering high-capacity on- and under-desk power, featuring 2 on-desk receptacles, 3 USB charging ports (2 USB-C and 1 USB-A w/ 65W shared charging), and 4 or 6 below-desk receptacles, available in Black or White
- High-speed 65W USB-C charging: Up to 65W of USB-C power charges laptops from 0–50% in as little as 45 minutes
- Designed for all sit-stand workstations: Compatible with the full range of standard sit-stand desk height adjustments, ensuring reliable power as your workspace moves.
- Fast, hassle-free installation: The desktop charging module securely clamps to the work surface (no screws required), while the under-desk power strip installs with just two screws (included).
- Convenient desktop and under-desk power: Provides easy access to USB charging and AC power with 2 USB-C ports, 1 USB-A port, 2 tamper-resistant receptacles, and a choice of 4 or 6 under-desk receptacles for connected devices and peripherals
- Intelligent, safe charging: USB-C Power Delivery automatically communicates with connected devices to deliver the optimal voltage and current for fast, efficient charging. Built-in thermal management helps protect connected devices from overheating.
- Built to withstand spills: UL 962A Spill Water Compliant, making it suitable for installation on horizontal work surfaces where accidental spills can occur.
- At-a-glance charging status: An integrated LED indicator eliminates the guesswork – yellow indicates charging in progress, while green signals the connected device is fully charged.
- Future-ready USB-C connectivity: High-power 65W USB-C charging supports today's laptops, tablets and smartphones providing a modern charging solution designed to accommodate tomorrow's workplace technology.
Specifications
General Info
| Color | Black | ||
| Product Type | Desktop Power Center, Power Strip | ||
| Material | Plastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 6 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776201079 |
Dimensions
| Product Height US | 2.25 in | ||
| Product Length US | 11.5 in | ||
| Product Width US | 2.0 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 104599438CRT-001 |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| Wiring Configuration | Single Circuit | ||
| Power Delivery | 65 W | ||
| Cord Length | 6 ft | ||
| USB Amperage | 3.25 A | ||
| USB Wattage | 65 W | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 3 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources (8)
Cutsheet
Installation Instructions
Brochure
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TR20SBK | radiant Collection
Easily install the 20A 125V radiant® Tamper-Resistant Duplex Outlet in residential spaces. With a self-grounding feature and black ““invisi-shutters," the 20-amp outlet delivers power, safely.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB6810BTCGYTR | Wiremold
Low profile cover designed to attach to the Evolution Series 6, 8, and 10-gang floor boxes (EFB6, EFB8, and EFB10).
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB6810CTCSB | Wiremold
Low profile cover designed to attach to the Evolution Series 6, 8, and 10-gang floor boxes (EFB6, EFB8, and EFB10).
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB6810BTCSBTR | Wiremold
Low profile cover designed to attach to the Evolution Series 6, 8, and 10-gang floor boxes (EFB6, EFB8, and EFB10).



