Charging Station with 3000K Accent Light, 2-Gang, Unwired - Black
XCSAL2G-BK3
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand's Outdoor Charging Stations deliver convenient, accessible power that elevates these spaces from simple walkways to true extensions of your campus or facility. They help you create environments that encourage longer stays and boost productivity. People love being outdoors, and now, the power they rely on is right there with them.
Color Temperature
3000K
- 3000K
- 4000K
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Legrand's Outdoor Charging Stations deliver convenient, accessible power that elevates these spaces from simple walkways to true extensions of your campus or facility. They help you create environments that encourage longer stays and boost productivity. People love being outdoors, and now, the power they rely on is right there with them.
- Warm light for the perfect ambiance for your space
- 2- or 3-Gang Options: Customize the station with two or three gangs of devices to meet your facility's unique needs. Available in prewired or unwired versions.
- Outdoor-Rated Construction: Rugged aluminum form design for durability in outdoor locations.
- Durable, Premium Finishes: Available in three outdoor-rated finishes to complement your space
- A/V & Communication Compatible: Enables station to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
- Device Shelves: Add up to two pairs of shelves to hold mobile devices while charging
- Door Options: Interior illuminates when door is opened. Or, select lockable door for added security or to ensure use is limited to facility personnel.
- ADA Compliant: Meets all specifications for ADA guidelines
Specifications
General Info
| Color | Black | ||
| Product Type | Outdoor Charging Station | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776199635 |
Dimensions
| Product Height US | 46.5 in | ||
| Product Length US | 8.0 in | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 43.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Maximum Amperage Supported | 20 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | No | ||
| Lighting Types | Accent Light | ||
| Lumens | 457 lm | ||
| Number of Channels | 1 | ||
| Number of Gangs | 2 | ||
| Operating Temperature | -22°F-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | -22 °F |
Resources (10)
Installation Instructions
Outdoor Charging Station AV Kit Installation Instructions
pdf
Outdoor Charging Station and Accent Light Charging Station Installation Instructions
pdf
Outdoor Charging and Lighting Station Pedestal Mounting Installation Instructions
pdf
Outdoor Charging Station Shelf Installation Instructions
pdf
Show More
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCSPP2G-BZ | Wiremold
Bring power and charging seamlessly blending into any landscape.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM811DTMOW | Pass and Seymour
Spec Grade Decorator Momentary Contact Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2621RED | Pass and Seymour
Specification Grade Decorator Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2624W | Pass and Seymour
Specification Grade Decorator Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSH-SW222-BR | Wattstopper
LMSH-SW2xx Series Wall Switches are low voltage devices for manual control of shades from one or more locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CSB20AC1I | Pass and Seymour
Hard Use Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-LCD12CC | Ortronics
Infinium HDFP Adapter Panels
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMCP48-10V | Wattstopper
The LMCP series panels are available for Dimming (LMCPx-10V) or Switched (LMCPx) control.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-220-I | Wattstopper
LMSW-200 Series Wall Switches are programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-SCD06AC | Ortronics
Ortronics fiber adapter panel allows for flexibility and expansion with an industry accepted style. The adapter panel snaps in for installation and can be removed easily for future changes. The adapter panel is silkscreened for easy port identification
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CCBP8-WH | Wiremold
Cable management with built-in power, this 2-in-1 solution keeps cords tidy and devices connected.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A10-014 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A30-007 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NB-SWITCH | Wattstopper
The NB-SWITCHES are enterprise-grade Ethernet switches that work with up to four or seven NB-ROUTERS to provide high speed connectivity for Digital Lighting Management (DLM) networked systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VC607-09 | Ortronics
VOIP Cords, CAT6





