Replacement 1-Gang Plate Locking - Black
XPP1GPL-BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
A durable replacement plate designed to restore proper fit and appearance for compatible 1-gang outdoor power pedestal applications. Built to match the original component for a clean, consistent installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
A durable replacement plate designed to restore proper fit and appearance for compatible 1-gang outdoor power pedestal applications. Built to match the original component for a clean, consistent installation.
- Precise 1-Gang Compatibility: Designed specifically for 1-gang device configurations, supporting proper alignment and a clean, professional installation.
- Durable Construction: Made to withstand exposure to weather and demanding outdoor environments without compromising performance.
- Simple Component Replacement: Allows quick, cost-effective replacement of worn or damaged parts while extending the life of existing outdoor power pedestals.
Specifications
General Info
| Color | Black | ||
| Product Type | Device Plate | ||
| Material | Steel | ||
| Application Sector | Commercial, Entertainment, Hospitality, Parks, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776194937 |
Dimensions
| Product Height US | 1.375 in | ||
| Product Length US | 6.375 in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.24 lb |
Technical Information
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 |
Resources (8)
Installation Instructions
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPPPSHAC-BK | Wiremold
Replacement Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2GP-SV | Wiremold
Outdoor Power Pedestal Replacement Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPPC-SV | Wiremold
Outdoor Power Pedestal Replacement Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C110 | Wiremold
Wiremold CordMate Cord Organizer Kit, C110
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
55501 | Pass and Seymour
Slide Fan Support
