
Complete abandonment plug assembly for 6'' opening. Assembly includes intumescent fire stop material to maintain a 2 hour fire rating of the floor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564080800 |
Dimensions
Product Height US | 7.344 in | ||
Product Length US | 7.0 in | ||
Product Width US | 7.0 in | ||
Product Weight US | 6.3 lb |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Brochure
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6STC | Wiremold
A 6-inch diameter recessed unwired poke thru assembly with a 2-hour fire rating. It offers 3 gangs of multi-service capacity, and works with the Evolution 6CT style covers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4STC | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1125CHA | Wiremold
Delivering more A/V, power and communications exactly where you need them most.