text.skipToContent text.skipToNavigation

Discontinued - Desktop Power Center Slim 2 Outlet 2 USB White/Gray

WSPC220WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WSPC220CWH

Add power and charging wherever it's needed. Desktop Power Centers offer sleek and easy-to-install solutions that mount directly on surfaces and minimize cord clutter. Perfect for desks, tabletops and workstations.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multiple options: Two versions with reliable power and charging - 3 tamper- resistant power outlets + 2 USB charging ports (3.1A) - 2 tamper-resistant power outlets + 2 USB charging ports (3.1A)
  • Intelligent and energy efficient: Smart charging capability that recognizes devices and when to shut off during peak loads
  • Easy connections to power sources: 6’ cord reaches walls and floors
  • Simple and flexible installation: Mounting kits with options for both horizontal and vertical applications
  • Less clutter, more functionality: A sleek, slim design fits unobtrusively on work surfaces
  • Seamlessly blends into your space: Two color choices that work with any environment

Specifications

General Info
Type Desktop Power Center
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Replaced by Part Number  WSPC220CWH
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL962A
UPC Number 786776188981
Dimensions
Product Height US 2.25 in
Product Length US 4.9 in
Product Width US 2.25 in
Product Weight US 1.912 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  103010043BOX-001
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Mounting Type On Surface
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;