text.skipToContent text.skipToNavigation

radiant® Easy 3-Way Switch Kit, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This kit uses a wireless switch to easily add control of a light or fixture from a second location, even in rooms or locations currently without 3-way wiring. Simply replace the existing light switch with the kit’s radiant® Switch (wired), then use the included battery-powered radiant® Wireless Switch to add another point of control wherever it is desired. The Wireless Switch mounts to any wall or surface – without cutting, wiring or tools – using the provided adhesive. The kit's devices come pre-paired to enable multi-location control in seconds. Want app control? These devices are equipped for enhanced functionality. Simply add a Smart Gateway with Netatmo and use the Legrand Home + Away app to control your lights from anywhere (and much more). For more information visit www.legrand.us/addappcontrol. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Uses wireless switch to easily add control of a light from a second location.
  • Ready to install, no configuration needed.
  • First Switch (Wired) Installation: Replaces any standard (wired) switch in as little as 15 minutes.
  • Second Switch (Wireless) Installation: Mounts to any wall for long-lasting, battery-powered control.
  • Add a Smart Gateway with Netatmo to control lights via app, connect to other smart products and more.
  • Screwless Wall Plates included. Coordinate with other designer switches and outlets from the radiant® Collection for a cohesive, sophisticated look.

Specifications

General Info
Color White
Type Kit, Switch
Finish Matte
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Wall Plate Included No
Number of Switches 1
Warranty Type 1-Year
Standard RoHS, FCC, cULus
UPC Number 785007442670
Works With Netatmo
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cULus Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Connection Location Back and Side
Seismic Tested No
Wire Connection Type Push Wire, Wire Terminal
Connection Wired, Wireless
Environmental Conditions 95% (relative humidity, non-condensing)
Indoor/Outdoor Indoor
Number of Poles 3-Way, Multi-Location

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...