DLM 5.7" Graphic Switch Touchscreen with LMPB-100, White
LMGS-150-PB-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMGS-150 graphic switch is a native DLM wired device with a 5.7" capacitive touch LCD display that enables simple control for complex spaces. The user interface provides an intuitive professional experience for whole room control of lights, shades, and scenes. The LMGS-150 supports Wattstopper Plug n Go™(PnG) for simplicity to automatically configure screens for Home, Lights, Shades, and Scenes. The LMGS-150 is fully programmable with LMCS-100 software enabling facility managers to customize button text, icons, and sequence of operations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Native DLM device with automatic PnG functionality means no special programming required out of box
- Control support for lights, shades, scenes and network groups
- Attractive streamlined aesthetic with full glass face, available in Black or White with aluminum trim
- 5.7" Full color capacitive touch LCD display with native DLM support
- Intuitive user interface supports up to 8 screens and multiple button types per screen
- Compatible with wired DLM rooms, LMCP panels, and LMZC-301 zone controllers
Specifications
General Info
| Color | White | ||
| Product Type | Touchscreen Interface | ||
| Material | Glass | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Number of Switches | 0 | ||
| Switch Type | Touch | ||
| Warranty Type | 5-Year | ||
| Standard | CE, FCC, RoHS, UL, cUL | ||
| UPC Number | 754182001293 |
Dimensions
| Product Depth US | 1.24 in | ||
| Product Height US | 5.9 in | ||
| Product Width US | 2.6 in | ||
| Product Weight US | 0.6 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| FCC Compliant | Yes | ||
| cUL Listed | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 150 mA | ||
| Number of Connections | 1 | ||
| Number of Rockers | 0 | ||
| Topology | Free Topology | ||
| Wire Connection Type | RJ-45 | ||
| Compatibility | DLM Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | Wall | ||
| Number of Buttons | 0 | ||
| Operating Temperature | 32°-122°F | ||
| Operating Temperature Max | 122 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-85% RH (Non-Condensing) | ||
| Storage Temperature | -4° - 140° F | ||
| Engraving Type | Blank |
Resources
Cutsheet
Installation Instructions
BIM Models
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-611-S-LA | Wattstopper
The LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. Ideal for single zone On/Off and dimming control in a space.

