Wattstopper PLUS DALI Push Button Coupler, Grey
DALI-COUPLER-PB-G2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Dali Push Button Coupler has 4 input channels for potential-free contacts. Either switches or push buttons can be connected. Each button (input) on the DPBC is field configurable to suit the desired control scheme in the installed space
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Coupler | ||
| Material | ABS | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Hungary | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840356701264 |
Dimensions
| Product Depth US | 0.83 in | ||
| Product Height US | 1.7 in | ||
| Product Width US | 1.7 in | ||
| Product Weight US | 0.9 oz |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 5 mA | ||
| Number of Connections | 4 | ||
| Number of Rockers | 0 | ||
| Wire Connection Type | Flying Leads | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Number of Buttons | 0 | ||
| Operating Temperature Max | -20 °C | ||
| Operating Temperature Min | 50 °C |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP9009WHV1 | On-Q
7.1 Home Theater Connection Kit in Light Almond
