Wattstopper PLUS Wired Standard Switch, 1B 1R, Gray
EN-SW-11-GB2-GRY
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The SW Series Standard Switches are programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations. They are part of the Wattstopper PLUS system and can control any Wattstopper PLUS load(s) connected to the system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The SW Series Standard Switches are programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations. They are part of the Wattstopper PLUS system and can control any Wattstopper PLUS load(s) connected to the system.
- Modernized aesthetic provides a premium appearance while maximizing user ease
- Standardized icons and arrows are flexible for any lighting control scenario
- Built-in (removable) mounting features for Radiant Wall plates maximize installation ease while maintaining support for standard decorator plates
- Customized text and icons available
- Sleek single gang devices fit decorator wall plates
- Switches may be used for multi-way control
- Supports both wall box and surface mounting via included adhesive pad
Specifications
General Info
| Color | Gray | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | ABS Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | EN-SW Series, Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Number of Switches | 2 | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, UL 916, FCC, RoHS | ||
| UPC Number | 840356703763 |
Dimensions
| Product Depth US | 1.77 in | ||
| Product Height US | 4.8 in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 2.4 oz |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cUL Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Rockers | 1 | ||
| Topology | Free Topology | ||
| Wire Connection Type | GreenBus | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 22.5 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | J-Box | ||
| Number of Buttons | 1 | ||
| Operating Temperature | 0°-55°C | ||
| Operating Temperature Max | 55 °C | ||
| Operating Temperature Min | 0 °C | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Storage Temperature | -5° - 80° C |
Resources (4)
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-SW-20-ZB-GRY | Wattstopper
The SW Series Slim Switches are a wireless programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-SW-22-ZB-GRY | Wattstopper
The SW Series Slim Switches are a wireless programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-SW-41-ZB-GRY | Wattstopper
The SW Series Slim Switches are a wireless programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-SW-50-ZB-GRY | Wattstopper
The SW Series Slim Switches are a wireless programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations.
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-SW-11-GB2-BK | Wattstopper
The SW Series Standard Switches are wired programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-SW-11-GB2-W | Wattstopper
The SW Series Standard Switches are wired programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-SW-22-ZB-BK | Wattstopper
The SW Series Slim Switches are a wireless programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-SW-22-ZB-RED | Wattstopper
The SW Series Slim Switches are a wireless programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations.


