text.skipToContent text.skipToNavigation

15W Spec Grade USB Outlet, Type C, 15A, Tamper-Resistant, Light Almond

TR15USBCC6LA Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-Duty Decorator Specification Grade USB Charging Receptacles 15A, 125V
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Overall 6A charging capability with smart current-sharing technology to allow for full 3A through a singular Type-C port
  • Posted terminal screws and external back-wire pressure plates for more productive and reliable terminations
  • With (2) USB Type-C ports to charge the latest mobile devices
  • USB Type-C ports carry a minimum rating of 10,000 insertions
  • Stainless steel auto-ground clips assure positive ground
  • Slim design allows for installation in standard depth wall boxes
  • Multiple color options available
  • Efficient power supply meets the Department of Energy (DoE) Level VI no-load power requirement of 100mW max for external power supplies

Specifications

General Info
Color Light Almond
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features USB-C Charging
Wall Plate Included No
Number of Receptacles 2
Outlet Type Tamper-Resistant, USB-Charging
Warranty Type 1-Year Limited Warranty
UPC Number 785007209808
Dimensions
Product Depth US 1.425 in
Product Height US 2.677 in
Product Width US 1.693 in
Technical Information
Amperage 15 A
Connection Location Side Only
Wire Connection Type Screw Terminals
USB Amperage 6 A
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
NEMA Configuration Code 5-15R
Number of Gangs 1
Number of Poles Double Pole
Number of USBs 2
Number of Wires 3
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;