65W Hospital Grade USB Outlet, Type C, 20A, Tamper-Resistant, Blue
TR20HUSBPD65BL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Elevate the power and convenience in your healthcare spaces with Legrand's 65W USB Outlet, equipped with dual Type-C ports and Power Delivery for high-capacity charging. Designed for safe, efficient charging of essential devices – including smartphones, tablets and small laptops like the 13-inch MacBook Pro and Chromebooks – this outlet provides an industry-leading power solution tailored for the future of healthcare power needs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Elevate the power and convenience in your healthcare spaces with Legrand's 65W USB Outlet, equipped with dual Type-C ports and Power Delivery for high-capacity charging. Designed for safe, efficient charging of essential devices – including smartphones, tablets and small laptops like the 13-inch MacBook Pro and Chromebooks – this outlet provides an industry-leading power solution tailored for the future of healthcare power needs.
- Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds
- Provides fast and convenient built-in charging through two USB Type-C ports, accommodating modern devices without an adapter
- Includes multiple layers of overcurrent protection, ensuring the outlet and devices can charge at optimal levels in high traffic settings
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Limited Lifetime Warranty
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- Simple and easy-to-wire lead reduces installation time
- Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is 90% charged
- More color options available to fit any style or space
- Carries a Fed Spec Rating
Specifications
General Info
| Color | Blue | ||
| Product Type | Receptacle | ||
| Application Sector | Healthcare, Hospital Grade | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Hospital Grade, Tamper-Resistant, USB-Charging | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | UL, CSA, NEC, FEDSPEC, NFPA 70 | ||
| UPC Number | 785007501629 |
Dimensions
| Product Depth US | 1.72 in | ||
| Product Height US | 1.94 in | ||
| Product Length US | 4.88 in | ||
| Product Width US | 2.99 in | ||
| Product Weight US | 0.422 lb |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Flanged | No | ||
| Wire Connection Type | Wire Leads | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 65 W | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | 2 Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 15.0 V, 5.0 V, 9.0 V |
Resources (9)
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR15USBAC6BK | Pass and Seymour
15A 125V Tamper-Resistant Receptacle with 6A USB A/C charging
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBAC6 | Pass and Seymour
20A 125V Tamper-Resistant Receptacle with 6A USB A/C charging
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBPD65GRY | Pass and Seymour
Charge devices up to 2X faster with the addition of Power Delivery.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBPD65BK | Pass and Seymour
Charge devices up to 2X faster with the addition of Power Delivery.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBPD65RED | Pass and Seymour
Charge devices up to 2X faster with the addition of Power Delivery.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KT2J5E25-00 | Ortronics
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White. Keystone KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPM609Q12-09 | Ortronics
EZ Patch™ Flat Pack Clarity Patch Cords






