Pin & Sleeve Connector 5W 100A 200/346_240/415V
LE5100C6W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
100A Pin & Sleeve Connector for use in demanding environments such as data centers, manufacturing facilities, entertainment and more. Configuration includes cord clamp. UL Certified to IEC 309 standards.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
100A Pin & Sleeve Connector for use in demanding environments such as data centers, manufacturing facilities, entertainment and more. Configuration includes cord clamp. UL Certified to IEC 309 standards.
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions and guaranteed IEC 309 compatibility.
- Standard clocking positions identified by device color allow for quick identification and intermateability.
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Shrouded, nickel-plated, solid brass pins provide corrosion protection and excellent conductivity.
- Cord clamp fitting provides seamless installation ease in applications such as data centers.
Specifications
General Info
| Color | Gray | ||
| Material | Nylon | ||
| Application Sector | Data Center, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007517958 |
Dimensions
| Product Height US | 5.2 in | ||
| Product Length US | 14.3 in | ||
| Product Width US | 5.3 in |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 100 A | ||
| Flanged | No | ||
| Connector Style | Pin & Sleeve | ||
| Indoor/Outdoor | Both | ||
| Number of Wires | 5 | ||
| Phase | Single | ||
| Terminal Accommodation | #6 AWG -#1/0 AWG | ||
| Voltage | 200/346 V, 240/415 V |
Resources (5)
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LE5100C7WNPT12A | Pass and Seymour
IEC 309 watertight device
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LE4100C9WNPT12A | Pass and Seymour
IEC 309 watertight device
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS4100C7W | Pass and Seymour
20A Pin & Sleeve Splashproof Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LE5100P7W | Pass and Seymour
IEC 309 watertight device
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LE4100C7W | Pass and Seymour
IEC 309 watertight device
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LE4100P7W | Pass and Seymour
IEC 309 watertight device
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LENPT104A | Pass and Seymour
For use with LE Pin & Sleeve



