radiant® 4-Button Countdown Timer Switch, 30-Min, Light Almond
RT230LA
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
This digital timer switch provides users with easy and automatic control of lighting and fans in garages, bathrooms, attics, closets, pantries and more. With four preset buttons – and timeframes up to 30 minutes – users can rest assured lighting and power in low traffic areas won't be left on unintentionally, and an indicator light shows visual representation of the amount of time remaining. It also includes a manual on/off paddle switch for added convenience. When the switch is off, a locator light illuminates to help users find the switch in the dark. This in-wall countdown timer switch installs easily in place of a standard light or fan switch or older spring-wound timer. As a part of the radiant® Collection, this timer can easily coordinate with matching switches, dimmers and outlets in the same collection. Made exclusively for use with screwless Wall Plates from the radiant Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Works with a variety of light bulbs or fixtures, including: LED, CFL, ELV, MLV, Incandescent, Fluorescent, Electronic Ballast, and 1/4HP motor loads
- Automates control of lights or small motor load for energy savings and convenience
- Four preset shut-off time buttons include 5-10-15-30 minute options with separate on/off paddle switch for manual control
- Installs easily in place of a standard light or fan switch, or older spring-wound timer
- Ideal for bathroom fans, exhaust fans, closets, pantries, garages, attics
- Locator light illuminates when switch is off, emitting a soft glow to help find it in the dark
- Complete the look with a sleek and screwless radiant Wall Plate, and coordinate with other designer switches and outlets from the radiant Collection
- Follow energy efficiency standards to reduce unnecessary power usage
- Indicator light shows visual representation of the amount of time remaining, flashing one minute before each time delay transition.
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Timer, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Countdown LED Indication, Locator Light | ||
| Installation Location | Wall Box | ||
| Standard | UL, CULUS, ROHS, NEMACONF | ||
| UPC Number | 785007052336 |
Dimensions
| Product Depth US | 1.9 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.7 in | ||
| Product Weight US | 0.23 lb |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| On Function | Manual On | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Flying Leads, Ground Screw | ||
| Electrical Rating | 120V 800VA (MLV), 277V 1800VA (MLV) | ||
| Bulb Compatibility | CFL, Fluorescent, Incandescent, LED | ||
| Frequency Rating | 60 Hz | ||
| Load Rating | 120V @ 0–800VA, 277V @ 0–1800VA | ||
| Number of Poles | Single Pole | ||
| Timer Type | 4-Button, Countdown, Digital | ||
| Timer Duration | 10 Minutes, 15 Minutes, 30 Minutes, 5 Minutes | ||
| Horsepower Rating | 1/4 HP @ 120 VAC | ||
| Voltage | 120/277 VAC |
Resources
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHL153PNI | radiant Collection
Set your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL50NI | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262NICC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873NICC10 | radiant Collection
Sleek, easy-to-install 15A switch for use in 3-way applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRH1NI | radiant Collection
Creates a robust, dedicated network for the radiant with Netatmo solution.











