24 VDC Universal Voltage Power Pack, Auto On/Off
PBZ50
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Provides 24 VDC operating voltage to 's low-voltage occupancy sensors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Provides 24 VDC operating voltage to 's low-voltage occupancy sensors.
- LED indicates status of relay or if there is a low-voltage overcurrent
- The product meets the materials restrictions of RoHS
- Zero crossing circuitry for reliability and increased product life
- UL 2043 plenum rated for cost-effective installation
- 1/2" snap-in nipple attaches to standard electrical enclosures through 1/2" knockouts
- Self-contained power supply relay system
- Efficient switching power supply providing optimized current output based on number of sensors
Specifications
General Info
| Color | Gray | ||
| Product Type | Power Pack | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Load Shed Capability | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| UPC Number | 785007501667 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 2.2 | ||
| Product Volume US | 28.1 | ||
| Product Width US | 2.8 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| On Function | Selectable Auto/Manual | ||
| Wire Connection Type | Wire Leads | ||
| Indicator | LED Light | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC, 230/240 VAC | ||
| Mounting Type | Fixture Wiring Tray, J-Box | ||
| Operating Temperature | 32°-104°F | ||
| Operating Temperature Max | 104 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) |
Resources (3)
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3830 | Pass and Seymour
Power Outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8ATC2BK | Wiremold
An 8-inch diameter recessed unwired poke thru assembly with a 2-hour fire rating. It offers 5 gangs of multi-service capacity, and a black surface style cover that is perfect for carpet and tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CSB20AC1W | Pass and Seymour
Hard Use Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASWV2032G2 | adorne Collection
Go germ-free. Turn lights on or off with a simple wave.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MAB3S2-GY | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7802MD | Pass and Seymour
Double Pole, Single Phase AC Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CMK60 | Wiremold
Legrand - Wiremold CMK60 Wall Grommet Kit Hides Cords and Cables - Wall Mount Cable Pass Through, White
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RTI-KX4 | Wattstopper
4" LCD In- Wall Touchscreen Display Panel
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMBC-300-U | Wattstopper
The LMBC-300 Digital Network Bridge provides a segment network connection for a group of Digital Lighting Management (DLM) local network devices.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IWPEUSBAC-WH | Wiremold
DIY kit extends power from any hard-to-reach outlet to a more convenient location with USB charging.

