Digital PIR Corner Mount Sensor, Wide Angle, USA
LMPX-100-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMPX-100 Digital PIR Corner Mount Occupancy Sensor uses passive infrared (PIR) technology and one of four lenses to detect occupancy in different types of spaces for energyefficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The LMPX-100 Digital PIR Corner Mount Occupancy Sensor uses passive infrared (PIR) technology and one of four lenses to detect occupancy in different types of spaces for energyefficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
- Passive infrared sensor with a wide angle lens
- Component of Digital Lighting Management integrated control system
- Quick access to Push n’ Learn for system personalization
- Digital sensor with LCD display and programming pushbuttons behind snap-down cover
- IR transceiver for wireless configuration and remote control
- Compact 2.4”” x 3”” sensor mounts easily on a wall or ceiling
- LMPX-100 Series includes passive infrared sensors with a choice of four 360° coverage patterns including high density, long range and aisle lenses
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | LMPX Series | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Features | Adjustable Time Delay, Indicator Lights, Load Controller Required, Sensitivity Adjustment | ||
| Included | Mounting Plate, Mounting Screws, RJ-45 Coupler | ||
| Installation Location | Ceiling, Corner, Wall | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, FCC part 15, RoHS, PEP, BAA, TAA | ||
| UPC Number | 754182927562 |
Dimensions
| Product Depth US | 3.8 in | ||
| Product Height US | 3.0 in | ||
| Product Volume US | 117.0 cu in | ||
| Product Width US | 2.5 in | ||
| Product Weight US | 0.3 lb |
Trade Programs
| BAA | Yes |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 7 mA | ||
| Number of Rockers | 0 | ||
| On Function | Auto On | ||
| Topology | Free Topology | ||
| Wire Connection Type | RJ-45 | ||
| Compatibility | DLM Wired, Infrared Wireless | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED, Sensor Binding (PNL) LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Lens Type | Wide Angle | ||
| Location Rating | Dry | ||
| Mounting Type | Ceiling Tile, J-Box, Surface | ||
| Number of Buttons | 0 | ||
| Timer Type | Digital | ||
| Timer Duration | 1-30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 45 ft | ||
| Sensitivity Adjustment | PIR (0-100%) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage Pattern | 90 ° | ||
| Sensor Mounting Height | 10 ft | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources (33)
Installation Instructions
CAD Drawings
90-421 - LMPX-100 Dimension and Mounting
pdf
90-421 - LMPX-100 Dimension and Mounting
png
90-421 - LMPX-100 Dimension and Mounting
dwg
90-421 - LMPX-100 Dimension and Mounting
dxf
LMPX-100-1 Symbol
dwg
LMPX-100-1 Symbol
png
LMPX-100-1 Symbol
dxf
LMPX-100-1cp - LMPX-100-1 Coverage Pattern
png
LMPX-100-1cp - LMPX-100-1 Coverage Pattern
dxf
LMPX-100-1cp - LMPX-100-1 Coverage Pattern
dwg
LMPX-100-3 - LMPX-100-3 Symbol
dwg
LMPX-100-3 Symbol
png
LMPX-100-3 Symbol
dxf
LMPX-100-3cp - LMPX-100-3 Coverage Pattern
dwg
LMPX-100-3cp - LMPX-100-3 Coverage Pattern
png
LMPX-100-3cp - LMPX-100-3 Coverage Pattern
dxf
LMPX-100-4 Symbol
dxf
LMPX-100-4 Symbol
dwg
LMPX-100-4 Symbol
png
LMPX-100-4cp - LMPX-100-4 Coverage Pattern
png
LMPX-100-4cp - LMPX-100-4 Coverage Pattern
dwg
LMPX-100-4cp - LMPX-100-4 Coverage Pattern
dxf
LMPX-100 Symbol
dxf
LMPX-100 Symbol
dwg
LMPX-100 Symbol
png
LMPX-100cp - LMPX-100 Coverage Pattern
png
LMPX-100cp - LMPX-100 Coverage Pattern
dwg
LMPX-100cp - LMPX-100 Coverage Pattern
dxf
Show More
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R26USBCC6WPWCCV4 | radiant Collection
Charge phones, tablets and more, faster, with 2 USB Type-C connections and 6 amps of power.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMDC-100-BK | Wattstopper
The LMDC-100 is a low profile Dual Technology Ceiling Mount Occupancy Sensor.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB6810BTCBKTR | Wiremold
Low profile cover designed to attach to the Evolution Series 6, 8, and 10-gang floor boxes (EFB6, EFB8, and EFB10).
