DLM Wired Standard Sensor Switch, 2B
LMDW-220-W-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMDW-200 Series Wall Switch and Sensor devices are programmable, low voltage devices which provide both occupancy sensing and manual control of one or more loads from one or more locations. They are part of the Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
LMDW-200 Series Wall Switch and Sensor devices are programmable, low voltage devices which provide both occupancy sensing and manual control of one or more loads from one or more locations. They are part of the Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
- Software lockable configuration button, accessible without faceplate removal
- Digital Lighting Management components plug together on a free-topology Category 5e DLM local network
- Infrared (IR) transceiver for wireless configuration and control
Specifications
General Info
| Color | White | ||
| Product Type | Sensor, Wall Switch | ||
| Material | ABS | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management, LMDW Series | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Features | Adjustable Time Delay, Indicator Lights, Load Controller Required, Sensitivity Adjustment | ||
| Included | Mounting Screws | ||
| Installation Location | Wall | ||
| Number of Switches | 2 | ||
| Switch Type | Motion Sensor, Push, Rocker | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, FCC part 15, RoHS, PEP, BAA | ||
| UPC Number | 754182000036 |
Dimensions
| Product Depth US | 1.6 in | ||
| Product Height US | 4.1 in | ||
| Product Width US | 1.6 in | ||
| Product Weight US | 0.1 lb |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes |
Trade Programs
| BAA | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Current Draw | 20 mA | ||
| Number of Rockers | 0 | ||
| On Function | Selectable Auto/Manual | ||
| Topology | Free Topology | ||
| Wire Connection Type | RJ-45 | ||
| Compatibility | DLM Wired, Infrared Wireless | ||
| Has Battery | No | ||
| Indicator | Button LED, PIR Detection LED, Sensor Binding (PNL) LED, Ultrasonic Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | In-Wall | ||
| Number of Buttons | 2 | ||
| Timer Type | Digital | ||
| Timer Duration | 1-30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 30 x 30 ft, 40 ft radius | ||
| Sensitivity Adjustment | PIR (0-100%), Ultrasonic (0-100%) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
| Sensor Coverage Pattern | 180 ° | ||
| Sensor Mounting Height | 4 ft | ||
| Ultrasonic Frequency | 40 kHz | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Icon |
Resources (8)
Installation Instructions
Supporting Document
User Guides
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSS2110 | Ortronics
SERIES II to KEYSTONE ADAPTER BEZEL 1P 1U 10PK FG WHT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | Pass and Seymour
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFTP6 | Ortronics
Keystone Shielded (FTP) Jacks, CAT6 FTP KS Jack, Self-Termination w/Icon Slot for Port ID
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDPUC65E-5PK | Ortronics
Use in MPTL Applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN2060 | On-Q
20-in Hinged Door to protect enclosures
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSHDMI | Ortronics
Ortronics HDMI (High Definition Multimedia Interface) is a compact connector interface for transmitting high quality digital audio/video digital data over a single cable between high definition televisions, DVD, and Blu-ray Disc™ players.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3503WHV1 | On-Q
Cat 5e Patch Cable, 3m, White



