Wattstopper PLUS DALI LS PD Sensor, Ceiling Mounted
DALISENS-LSPD-CIG2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DALI LS PD is a compact light and presence sensor that is ceiling mounted or attached to a luminaire. The sensor communicates to the Wattstopper PLUS DALI Manager directly over the DALI bus. The DALI LS PD sensor is ideal for a wide variety of applications such as office lighting, classrooms, corridors, stairways and conference rooms. The sensor can also be installed in concrete ceilings using the Surface Mount LS PD AP Kit
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Hungary | ||
| Features | Light Level Sensor | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year |
Dimensions
| Product Height US | 35.0 mm | ||
| Product Length US | 80.0 mm | ||
| Product Width US | 80.0 mm | ||
| Product Weight US | 95.0 g |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 16 mA | ||
| On Function | Selectable Auto/Manual | ||
| Topology | Daisy Chain | ||
| Wire Connection Type | Flying Leads | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 16 VDC | ||
| Mounting Type | Spring Clip | ||
| Operating Temperature | -20°-50°C | ||
| Operating Temperature Max | 50 °C | ||
| Operating Temperature Min | -20 °C | ||
| Sensing Range | 6 m | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Sensor Mounting Height | 5 m |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DALICPL-MULTI3G2 | Wattstopper
The DALI LS PD MULTI3 CI is a compact ceiling mounted sensor
