text.skipToContent text.skipToNavigation

20A/30A 4-Wire and 5-Wire Right Angle Adapter

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

ANGLE ADAPTER 20/30A 4and5W TURNLOCK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Angle plugs and adapters both allow for 4-position face rotation.
  • 20/30A 3 Wire Turnlok: Right Angle Adapters are adjustable up to 8 positions.
  • Angle adapters (sold separately) will accommodate all P&S Turnlok style plugs and connectors on a retrofit basis. Simply remove the straight handle body from the plug or connector face assembly, and replace with the angle adapter.
  • Tri-drive assembly and cord-grip screws are standard on all angle plugs and adapters.
  • Angle plugs and adapters have the same wide cord diameter range (.230''-1.150'') that is present on all Turnlok plugs and connectors.

Specifications

General Info
Color Black
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL498
UPC Number 785007165456
Dimensions
Product Depth US 1.65 in
Product Height US 3.868 in
Product Width US 2.675 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Amperage 20 A
Environmental Conditions Flammability: UL94 V2: Operating Temperature: Maximum continuous +115°C, minimum -40°C without impact
Number of Poles Double Pole
Number of Wires 4
Operating Temperature -40°-115°C
Operating Temperature Max 115 °C
Operating Temperature Min -40 °C
Wire Size 18 - 8 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;