adorne® 700W sofTap® Tru-Universal Dimmer, Graphite, with Microban®
ADTP703TUG4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turn lights on or off, or even dim them, with just a soft tap of a finger thanks to inventive micro-movement technology. Plus, as a Tru-Universal Dimmer, this dimmer switch self-calibrates to work with virtually any 120V dimmable bulb or fixture (excludes 0-10V). Always adjust to the precise light level you want, without the flicker. This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box; neutral wire required.
- Perfect for adding precise light level control – all it takes is a soft tap to turn on/off or adjust brightness.
- Works with virtually any 120V dimmable bulb or fixture (excludes 0-10V).
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Specifications
General Info
| Color | Graphite | ||
| Type | Dimmer | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection, Auto-Calibration (Trim), High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Digital, sofTap | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007233919 |
Dimensions
| Product Depth US | 1.77 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.79 in |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward or Reverse Selectable Phase | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 4.5A 450W (CFL), 120V 4.5A 450W (LED), 120V 5.5A (EFL), 120V 500VA (MLV), 120V 700W (ELV), 120V 700W (Halogen), 120V 700W (Incandescent) | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Why Microban Infographic
pdf
adorne sofTap Tru-Universal Dimmer Bulb Compatibility
pdf
adorne Limited Lifetime Warranty
pdf
Cleaning Instructions for Wiring Devices
pdf
adorne Room Planner Checklist
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Product Comparison Chart
pdf
adorne with Microban Disclaimer
pdf
View More
Sell Sheet
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTP1532M4 | adorne Collection
Turn lights on or off with just a gentle tap.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC1G2SN4 | adorne Collection
Think ““distinguished, but knows how to have fun." Match to existing hardware, or use for contrast.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL63G1 | adorne Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAH1G1 | adorne Collection
Creates a robust, dedicated network for the adorne with Netatmo solution.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50G1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.











