Discontinued - adorne® Engraved Paddle™ Switch, 15A, 4-Way, Master, Magnesium
ASPD1542MEMSTR
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Engraved Paddle Trademark Switch, 15A, 4-Way, Magnesium- Master
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Magnesium | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| UPC Number | 785007138986 |
Technical Information
| Amperage | 15 A | ||
| Location Rating | Dry |
Resources
Cutsheet
Instruction Sheet
CAD Drawings
Brochure
Specifications
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1542MENL | adorne Collection
adorne® Engraved Paddle™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042WEMSTR | adorne Collection
adorne® Engraved Paddle™ Switch
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS560C5WR | Pass and Seymour
63A Pin & Sleeve Intl Splashproof Connector




