text.skipToContent text.skipToNavigation

adorne® sofTap® Switch, Graphite, with Microban®

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turn lights on/off with just a soft tap of a finger, thanks to the inventive micro-movement technology of this beautifully modern designer light switch.

This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

Color Graphite
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • Features innovative micro-movement control that turns lights on and off with a lighter push action. Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color Graphite
Type Switch
Material Polycarbonate
Finish Metallic
Application Sector Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Antimicrobial Protection
Wall Plate Included No
Number of Switches 1
Switch Type sofTap
Warranty Type Limited Lifetime Warranty
UPC Number 785007233940
Dimensions
Product Depth US 1.63 in
Product Height US 2.66 in
Product Width US 1.77 in
Technical Information
Amperage 15 A
Connection Location Back Only
Requires Neutral Wire Yes
Wire Connection Type Internal Pressure Plates
Indoor/Outdoor Indoor
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Location Rating Dry
Mounting Type Box
Number of Gangs 1
Number of Poles 3-Way, Single Pole
Throw Type Single Throw
Terminal Accommodation #14 AWG - #12 AWG
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...