text.skipToContent text.skipToNavigation

Discontinued - NO SUB

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Detect motion at doors and windows for added protection against intruders. Simply place smart sensors on your windows, doors or driveway gates to receive a notification when they are opened. Designed to sense vibrations, they can even alert you before an intrusion. They’re also usable to get helpful information about your home. Know if you accidentally left a window open thanks to the integrated open/closed state sensor. Choose to be alerted, or check directly on your smartphone to see if all windows and doors are closed. Use the smart sensors wherever you need them. Thanks to their waterproof design, they can be installed indoors or out. Simply stick the sensors one-piece tag to any door or window. For an extra layer of security, use with your Netatmo Smart Outdoor Camera and Smart Indoor Camera for a security system that fully protects your home from the inside out. The sensors were designed to work exclusively with the Smart Indoor Camera, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Detects motion
  • Detects vibration
  • Includes an open/closed-sensor
  • Waterproof for outdoor use
  • Installs easily
  • Features a 1-year battery life span

Specifications

General Info
Color White
Type Accessory
Material Polycarbonate
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Standard FCC and CE
UPC Number 700730503238
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;