6 Outlet Enclosure Surge Protector with One USB-A and One USB-C
AC1062
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The On-Q AC1062 Surge Protector offers a reliable power solution with six outlets, and 1 USB-C and 1 USB-A outlet, accommodating both larger plugs and smaller devices like switches. Four rotating outlets provide flexibility and easy access, making it ideal for managing varied plug sizes. Designed for seamless compatibility with all On-Q enclosures, both plastic and metal,it simply plugs into the existing bottom outlet for immediate use. Equipped with an always-on indicator, surge protection, and a convenient switch to cycle devices, the AC1062 ensures a secure and user-friendly experience.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The On-Q AC1062 Surge Protector offers a reliable power solution with six outlets, and 1 USB-C and 1 USB-A outlet, accommodating both larger plugs and smaller devices like switches. Four rotating outlets provide flexibility and easy access, making it ideal for managing varied plug sizes. Designed for seamless compatibility with all On-Q enclosures, both plastic and metal,it simply plugs into the existing bottom outlet for immediate use. Equipped with an always-on indicator, surge protection, and a convenient switch to cycle devices, the AC1062 ensures a secure and user-friendly experience.
- Enclosure Ready: Designed to seamlessly integrate with all On-Q enclosures and standard power outlets. Whether you're upgrading your home network or organizing your workspace, this versatile surge protector ensures reliable power access where you need it.
- More Power, Maximum Convenience: Empower your devices with 6 grounded outlets, plus advanced USB options—one USB-C and one USB-A port. With 1080 Joules of 3-line surge protection, safeguard your electronics while enjoying ultimate functionality.
- Rotating Outlets for Ultimate Flexibility: Both ends of the surge protector feature innovative 90-degree rotating outlets, accommodating larger plugs without compromising access to neighboring outlets.
- High-Speed Power Delivery for Smaller Devices: Keep your devices powered with 30-watt USB-A and USB-C ports.
- Effortless Reset: No more searching for hidden switches—our conveniently accessible power cycle button makes resetting your surge protector quick and easy.
Specifications
General Info
| Color | Gray, White | ||
| Product Type | Power Strip | ||
| Material | ABS Plastic | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Vietnam | ||
| Features | Rotating Outlet, Surge Protection, USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 6 | ||
| Outlet Type | Indoor, Surge Protected, USB-Charging | ||
| Warranty Type | 5-Year Limited Warranty | ||
| UPC Number | 804428435204 |
Dimensions
| Product Depth US | 1.4 in | ||
| Product Height US | 2.9 in | ||
| Product Length US | 6.3 in | ||
| Product Width US | 1.4 in | ||
| Product Weight US | 0.64 lb | ||
| Receptacle Spacing | 0.53 in |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| USB Amperage | 3 A | ||
| USB Wattage | 30 W | ||
| Mounting Type | Plug-in | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 2 | ||
| Voltage | 120.0 V |
Resources (2)
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1040F | On-Q
Mounting Plate designed for plastic and metal enclosures allows you to install multiple devices in your enclosure.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1034 | On-Q
These grommets are compatible with the top-facing knockouts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050EMK | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single package.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC103520 | On-Q
The Cable Management Clips harness messy spaghetti wiring within a plastic enclosure, keeping cables neat and installations clean
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R600WV | Pass and Seymour
Rotary R Series Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TPCATVW | On-Q
1-Gang Pre-configured Wall Plate with One F-Type Coupler
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LENC8-24F | Wattstopper
LENC panel enclosures are designed specifically to work with all configurations of LMCP panel interiors containing 8 to 48 relays.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VWMSD-8RU-36-B | Ortronics
8RU VERTICAL WALL-MOUNT CABINET, SPLIT DOOR
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD3I | Pass and Seymour
Despard Toggle Switch Screw Terminal 3-Way
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MAB6TJ-BK | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD1 | Pass and Seymour
Despard Toggle Switch Screw Terminal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CM2-BL-GY | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450OR | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3460V0 | On-Q
Our Cat 6 EZ-RJ45 Connector makes it easy to quickly and efficiently terminate wires of any length.












