Shelf Mounting Bracket with Luxul Five Port Switch
AC1060L5
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Extend the mounting flexibility within the On-Q Enclosures with the Shelf Mounting Bracket and Luxul 5-Port Switch. The Shelf Mounting Bracket provides a vented, stable surface to secure an ISP device which can connect directly to the 5-Port Switch for a reliable hardwired network connection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Extend the mounting flexibility within the On-Q Enclosures with the Shelf Mounting Bracket and Luxul 5-Port Switch. The Shelf Mounting Bracket provides a vented, stable surface to secure an ISP device which can connect directly to the 5-Port Switch for a reliable hardwired network connection.
- Provides vented, stable surface to secure an ISP Modem Gateway and distributes hardwired network connection using the Luxul 5 Port Switch
- Plastic Wi-Fi Transparent construction to support wireless connected home equipment
- Unique hole pattern provides various options to secure devices
- Can be mounted in standard or inverted orientation (On-Q Plastic Enclosure ONLY) to support different 3rd party products
- Includes: 2 Sets of Plunger / Grommets to secure into enclosure, 2ft of Hook & Loop Velcro to secure devices, 2 Forward Small Device Mounting Clamps and Luxul 5 Port Network Switch
- Rated to support up to 10 lbs
Specifications
General Info
| Color | White | ||
| Product Type | Mounting Bracket, Network Switch | ||
| Material | Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Included | 2 Ft Hook and Loop Strap, 2 Sets of Plunger / Grommet, 20 Ratchet Clips, Luxul 5 Port Switch | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 804428434726 |
Dimensions
| Product Height US | 3.5 in | ||
| Product Length US | 6.38 in | ||
| Product Width US | 4.5 in | ||
| Rack Depth | 3.5 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | On-Q Enclosures | ||
| Environmental Conditions | 10 to 90% (relative humidity, non-condensing) |
Resources (3)
Installation Instructions
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC103520 | On-Q
The Cable Management Clips harness messy spaghetti wiring within a plastic enclosure, keeping cables neat and installations clean
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1040F | On-Q
Mounting Plate designed for plastic and metal enclosures allows you to install multiple devices in your enclosure.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
F7526 | On-Q
Duplex Power Kit
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP3001NA | On-Q
Replacement trim ring to complete installation in the event you lost or damaged existing trim ring, avoiding the need to buy a full door.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
36445003 | On-Q
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
F2242 | On-Q
2.5-in Grommet Ring
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050 | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single product
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-145-010 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DA8800WH | On-Q
On‑Q 8‑Port PoE Switch






