6-Port Cat 6 Data Board for MDU enclosure
AC0606
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
This patch panel provides a reliable termination point for up to six Ethernet drops, making it an essential component for basic structured wiring applications. Designed to be specified into an EN0800 enclosure, it is ideal for multi-dwelling units and small homes, ensuring efficient and organized network connectivity.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Green and Black | ||
| Product Type | Distribution Module | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428121985 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Height US | 1.75 in | ||
| Product Width US | 5.75 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
24845CC6 | On-Q
The patch panel performance exceeds the TIA Category 6 Patch Panel Standards.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
36456902V1 | On-Q
Surge Protected Duplex Power Kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC103520 | On-Q
The Cable Management Clips harness messy spaghetti wiring within a plastic enclosure, keeping cables neat and installations clean
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050EMK | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single package.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1040F | On-Q
Mounting Plate designed for plastic and metal enclosures allows you to install multiple devices in your enclosure.




