15A 125V TR TVSS SB B/S WIRE ** * RECPT W/LED INDICATOR WHITE
TR5252WSP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A 125A Tamper-Resistant TVSS SB B/S WIRE RECPT W/LED INDICATOR
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Receptacle | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | TR5262WSP | ||
| UPC Number | 785007020588 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Resources
Instruction Sheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
