text.skipToContent text.skipToNavigation

30A NEMA L1430 and L1530

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Includes 30A Locking Flanged Inlet L1430FI, Weatherproof Cover WPG2, and Weatherproof Box WPB33.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Interior components constructed of high-grade brass material for physical and electrical integrity.

Specifications

General Info
Color Gray
Product Type Electrical Box
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Heavy Duty
Standard cULus
UPC Number 785007006261
Dimensions
Product Depth US 3.5 in
Product Height US 4.625 in
Product Volume US 56.656 cu in
Product Width US 3.5 in
Product Weight US 1.007 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Amperage 30 A
Number of Outlets 1
Shape Rectangular

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;