Clarity Cat 6A Flat - Standard Density Patch Panel - 48 Ports / 110/6 Port Modules - T568A/B - 2RU - WHITE
PHD6AU48-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity Registered 6A patch panels are available in the traditional
multi-port panel format with 6-port modules and the added flexibility of flat or angled versions. Large termination bay allows for high visibility and more space for wiring during terminations. Includes rear wire manager.
Number of Ports
48
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- More transparent signal path with Clarity 6A cords
- Standard termination practice – 110 tool
- IDC towers designed to accept larger 6A/10 Gig cable conductors
- Easy-to-follow universal wiring label is quick and user-friendly to eliminate confusion
- Panels include label fields and rear cable management
- Meets TIA 568C.2 Category 6A component specifications
- Backwards compatible to Category 6 and Category 5e
Specifications
General Info
| Color | White | ||
| Product Type | Patch Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875730262 |
Dimensions
| Product Depth US | 4.5 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Connector Type | RJ-45 | ||
| Compatibility | HDJ | ||
| Number of Ports | 48 | ||
| Rack Units | 2 U | ||
| Shielded/Unshielded Cable | Shielded | ||
| Voltage | 60.0 V | ||
| Wattage | 100 W | ||
| Wire Gauge | 22-24 AWG |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
