text.skipToContent text.skipToNavigation

1-Gang 302/304 Stainless Steel Wall Plate, Communication Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Singlegang,single telephone or cable outlet removable 5/8 ft ID grommet in 7/8-inch fthole. Strap mounted. One #340 yoke. Smooth 302/304 Stainless Steel.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Type 302/304 Stainless Steel, non-magnetic: .032''' nominal thickness.
  • Brushed finish.
  • This alloy contains 18% chromium and 8% nickel for superior resistance to corrosion.
  • Recommended for use in food processing plants, dairies, chemical plants, and other industrial, institutional, and commercial applications where corrosive atmospheres exist.
  • Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
  • Packaged in protective film, with finish-matching screws.
  • Variety of special plated finishes.
  • Paintable to match plastic plates.
  • Can be silk-screened or engraved, and custom punched with over 300 opening styles.

Specifications

General Info
Color Stainless Steel
Type Wall Plate
Material Stainless Steel
Finish Metallic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Wall Plate Size Standard Size
Wall Plate Type Telephone
Warranty Type 1-Year Limited Warranty
Standard CSA
UPC Number 785007129663
Dimensions
Product Depth US 0.2 in
Product Height US 4.5 in
Product Width US 2.75 in
Circular Outlet Diameter 0.625 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Indoor/Outdoor Indoor
Mounting Type Strap Mounted
Number of Gangs 1
Orientation Vertical
Thickness 0.032 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;