text.skipToContent text.skipToNavigation

Discontinued - 8-in In-Wall Passive Subwoofer

NVSUBIW8 Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Delivering a stand-out bass response, the In-Wall Single Passive 8" Subwoofer brings a whole new dimension of detailed clarity to music and movies. With a discrete design that allows for space-saving in-wall placement, the NV-SUBIW8 adds a powerful low-frequency impact to smaller home theater or audio installations. Its sealed cabinet is constructed of durable MDF for a distortion-free, superior bass experience.  A square magnetic grill is included.
The NV-SUBAMP200-xx optional matching amplifer offers maximum versatility with rack-mount capabilty.  The pair are designed to integrate with almost any audio system.   A three-position EQ switch allows the amplifier output to be tailored to any Nuvo in-ceiling or in-wall passive subwoofers.  One or two NV-SUBIW8 subwoofers may be used with one NV-SUBAMP200-xx.  

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Discrete wall-mounted passive single 8-in subwoofer ideal for medium sized audio installations
  • Installation-friendly sealed cabinet design
  • Lifetime warranty
  • Pair up with optional NVSUBAMP200xx amplifier
  • Square magnetic grill included
  • Up to two single subwoofers may be used with optional NVSUBAMP200xx amplifier

Specifications

General Info
Color Black
Product Line Nuvo
Country Of Origin China
UPC Number 701963860556

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;