text.skipToContent text.skipToNavigation

Fluorescent Lampholder, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pedestal type, recessed, contact, plunger, with floor terminal screw cover. (for 800 and 1500 MA t-12 lamps).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.:
  • Time-tested design.

Specifications

General Info
Color White
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL listed
UPC Number 785007404647
Dimensions
Product Depth US 1.63 in
Product Height US 2.375 in
Product Width US 1.45 in
Technical Information
Amperage 660 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;